How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | G: | 1.38 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| AK: | 3 | F: | 2.75 |
| V: | 1.44 in | BE: | 0.38 in |
| D: | 2.06 | AG: | 5.5 |
| C: | 5.75 in | T: | 0.875 |
| AE1: | 0.49 | AJ: | 3.75 |
| BD: | 3.88 | L: | 4.45 in |
| BF: | 0.28 | U: | 0.625 in |
| AE2: | 0.28 | B: | 5.19 |
| I: | 3.24 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.665 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Bore Code: | 14 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 483 in/lbs |

