Grove Gear HM218-30-1-1.000-140TC-L3
Part #:HM218-30-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| F: | 2.75 | LM: | 6.7 |
| BD: | 5.88 | L: | 4.45 in |
| I: | 3.24 in | C: | 5.75 in |
| D: | 2.06 | U: | 0.625 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.49 | AD: | 4.73 |
| G: | 1.38 | V: | 1.44 in |
| B: | 5.19 | T: | 1 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Model Code: | HM218 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.597 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

