Grove Gear HM218-30-1-1.000-140TC-L9
Part #:HM218-30-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BD: | 5.88 |
| V: | 1.44 in | AJ: | 5.88 |
| U: | 0.625 in | AG: | 5.5 |
| I: | 3.24 in | LM: | 6.7 |
| AE2: | 0.28 | AD: | 4.73 |
| G: | 1.38 | T: | 1 |
| BE: | 0.38 in | L: | 4.45 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| B: | 5.19 | BF: | 0.41 |
| F: | 2.75 | C: | 5.75 in |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.597 | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

