How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| LM: | 6.26 | AJ: | 3.75 |
| AE2: | 0.28 | AE1: | 0.49 |
| G: | 1.38 | AD: | 4.73 |
| T: | 1 | AK: | 3 |
| L: | 4.45 in | AG: | 5.5 |
| C: | 5.75 in | V: | 1.44 in |
| I: | 3.24 in | BF: | 0.28 |
| BD: | 3.88 | D: | 2.06 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 0.597 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 48CZ | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

