How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | U: | 0.625 in |
| AG: | 5.5 | AK: | 4.5 |
| G: | 1.38 | AE2: | 0.28 |
| F: | 2.75 | BE: | 0.38 in |
| T: | 0.625 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 5.75 in | AE1: | 0.49 |
| D: | 2.06 | AD: | 4.73 |
| B: | 5.19 | LM: | 6.7 |
| I: | 3.24 in | L: | 4.45 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.597 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

