How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | AE2: | 0.28 |
| AK: | 3 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| BF: | 0.28 | L: | 4.45 in |
| AD: | 4.73 | F: | 2.75 |
| G: | 1.38 | BD: | 3.88 |
| AE1: | 0.49 | B: | 5.19 |
| AG: | 5.5 | V: | 1.44 in |
| BE: | 0.38 in | T: | 0.625 |
| D: | 2.06 | I: | 3.24 in |
| AJ: | 3.75 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.597 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Model Code: | HM218 | Motor Frame Size: | 48CZ |
| Bore Code: | 10 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

