How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AD: | 4.73 |
| BD: | 3.88 | L: | 4.45 in |
| AE2: | 0.28 | I: | 3.24 in |
| AK: | 3 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | D: | 2.06 |
| U: | 0.625 in | T: | 0.625 |
| C: | 5.75 in | AE1: | 0.49 |
| LM: | 6.26 | F: | 2.75 |
| BF: | 0.28 | G: | 1.38 |
| B: | 5.19 | BE: | 0.38 in |
| AG: | 5.5 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Assembly: | HM-1 | Model Code: | HM218 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.597 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

