How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | T: | 0.625 |
| AE2: | 0.28 | BF: | 0.28 |
| B: | 5.19 | G: | 1.38 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| V: | 1.44 in | LM: | 6.26 |
| AD: | 4.73 | BE: | 0.38 in |
| AK: | 3 | L: | 4.45 in |
| BD: | 3.88 | C: | 5.75 in |
| AJ: | 3.75 | D: | 2.06 |
| AE1: | 0.49 | AG: | 5.5 |
| F: | 2.75 |
Technical Specifications
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Assembly: | HM-1 | Bore Code: | 10 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.597 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

