How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | BF: | 0.28 |
| AE1: | 0.49 | BD: | 3.88 |
| G: | 1.38 | AJ: | 3.75 |
| T: | 0.625 | AK: | 3 |
| V: | 1.44 in | BE: | 0.38 in |
| AD: | 4.73 | LM: | 6.26 |
| U: | 0.625 in | L: | 4.45 in |
| AG: | 5.5 | D: | 2.06 |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| C: | 5.75 in | I: | 3.24 in |
| B: | 5.19 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Assembly: | HM-1 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.597 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 48CZ | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

