How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AK: | 4.5 | V: | 1.44 in |
| T: | 0.625 | AG: | 5.5 |
| L: | 4.45 in | AE1: | 0.49 |
| BE: | 0.38 in | C: | 5.75 in |
| AD: | 4.73 | B: | 5.19 |
| LM: | 6.7 | F: | 2.75 |
| BF: | 0.41 | AE2: | 0.28 |
| I: | 3.24 in | D: | 2.06 |
| U: | 0.625 in | G: | 1.38 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 10 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.597 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

