How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | Center Distance (in): | 1.75 in |
| AE1: | 0.49 | AG: | 5.5 |
| AD: | 4.73 | AJ: | 5.88 |
| F: | 2.75 | D: | 2.06 |
| G: | 1.38 | BD: | 5.88 |
| C: | 5.75 in | LM: | 6.7 |
| V: | 1.44 in | I: | 3.24 in |
| BF: | 0.41 | AE2: | 0.28 |
| L: | 4.45 in | T: | 0.688 |
| BE: | 0.38 in | U: | 0.625 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.688 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.597 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 11 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

