How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| B: | 5.19 | I: | 3.24 in |
| V: | 1.44 in | T: | 0.688 |
| AE2: | 0.28 | AD: | 4.73 |
| G: | 1.38 | AJ: | 5.88 |
| D: | 2.06 | AG: | 5.5 |
| AE1: | 0.49 | LM: | 6.7 |
| BF: | 0.41 | C: | 5.75 in |
| AK: | 4.5 | U: | 0.625 in |
| BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.688 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.597 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 11 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

