How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | B: | 5.19 |
| BE: | 0.38 in | I: | 3.24 in |
| AE2: | 0.28 | D: | 2.06 |
| T: | 0.688 | BF: | 0.41 |
| AD: | 4.73 | BD: | 5.88 |
| G: | 1.38 | V: | 1.44 in |
| F: | 2.75 | AJ: | 5.88 |
| U: | 0.625 in | C: | 5.75 in |
| L: | 4.45 in | LM: | 6.7 |
| AG: | 5.5 | Center Distance (in): | 1.75 in |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Assembly: | HM-1 |
| Center Distance (in): | 1.75 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 11 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.597 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Diameter (in): | 0.688 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

