How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| D: | 2.06 | AE2: | 0.28 |
| AG: | 5.5 | AE1: | 0.49 |
| G: | 1.38 | L: | 4.45 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 0.75 | BD: | 5.88 |
| B: | 5.19 | LM: | 6.7 |
| BE: | 0.38 in | C: | 5.75 in |
| F: | 2.75 | U: | 0.625 in |
| I: | 3.24 in | AD: | 4.73 |
| AK: | 4.5 |
Technical Specifications
| Model Code: | HM218 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Bore Code: | 12 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.750 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.597 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

