How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | LM: | 6.26 |
| F: | 2.75 | U: | 0.625 in |
| AG: | 5.5 | T: | 0.75 |
| V: | 1.44 in | AD: | 4.73 |
| I: | 3.24 in | BD: | 3.88 |
| C: | 5.75 in | D: | 2.06 |
| B: | 5.19 | BF: | 0.28 |
| AK: | 3 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AE2: | 0.28 | AJ: | 3.75 |
| G: | 1.38 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.597 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Ratio: | 30:1 | Motor Frame Size: | 48CZ |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Bore Code: | 12 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

