Grove Gear HM218-30-1-.750-56C-L9
Part #:HM218-30-1-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AD: | 4.73 |
| I: | 3.24 in | V: | 1.44 in |
| LM: | 6.7 | D: | 2.06 |
| AE2: | 0.28 | AJ: | 5.88 |
| AK: | 4.5 | F: | 2.75 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| T: | 0.75 | U: | 0.625 in |
| AG: | 5.5 | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.38 |
| L: | 4.45 in | AE1: | 0.49 |
| BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Assembly: | HM-1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 0.597 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.750 in |
| Model Code: | HM218 | Bore Code: | 12 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

