Grove Gear HM218-30-1-.875-140TC-L1
Part #:HM218-30-1-.875-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | L: | 4.45 in |
| AE1: | 0.49 | F: | 2.75 |
| AE2: | 0.28 | V: | 1.44 in |
| T: | 0.875 | AJ: | 5.88 |
| I: | 3.24 in | G: | 1.38 |
| D: | 2.06 | AD: | 4.73 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | LM: | 6.7 |
| U: | 0.625 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| B: | 5.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.597 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 30:1 | Bore Code: | 14 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

