Grove Gear HM218-30-1-.875-140TC-L3
Part #:HM218-30-1-.875-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | G: | 1.38 |
| U: | 0.625 in | BF: | 0.41 |
| F: | 2.75 | V: | 1.44 in |
| D: | 2.06 | BD: | 5.88 |
| C: | 5.75 in | BE: | 0.38 in |
| AJ: | 5.88 | T: | 0.875 |
| LM: | 6.7 | AE1: | 0.49 |
| B: | 5.19 | AK: | 4.5 |
| I: | 3.24 in | AG: | 5.5 |
| AE2: | 0.28 | AD: | 4.73 |
| L: | 4.45 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 14 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.597 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140TC |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

