Grove Gear HM218-30-1-.875-140TC-L4
Part #:HM218-30-1-.875-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | AG: | 5.5 |
| AD: | 4.73 | L: | 4.45 in |
| BF: | 0.41 | LM: | 6.7 |
| AJ: | 5.88 | AE1: | 0.49 |
| U: | 0.625 in | B: | 5.19 |
| C: | 5.75 in | I: | 3.24 in |
| V: | 1.44 in | AK: | 4.5 |
| BE: | 0.38 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| F: | 2.75 | AE2: | 0.28 |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.597 | Bore Code: | 14 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Model Code: | HM218 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

