How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | F: | 2.75 |
| AG: | 5.5 | C: | 5.75 in |
| LM: | 6.26 | G: | 1.38 |
| AJ: | 3.75 | AK: | 3 |
| B: | 5.19 | BD: | 3.88 |
| D: | 2.06 | AE1: | 0.49 |
| V: | 1.44 in | I: | 3.24 in |
| U: | 0.625 in | AE2: | 0.28 |
| BF: | 0.28 | BE: | 0.38 in |
| AD: | 4.73 | T: | 0.875 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 14 |
| Output Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM218 | Output RPM: | 58.3 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.597 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

