How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BE: | 0.38 in |
| B: | 5.19 | AK: | 3 |
| AE2: | 0.28 | C: | 5.75 in |
| AD: | 4.73 | LM: | 6.26 |
| AJ: | 3.75 | BF: | 0.28 |
| I: | 3.24 in | AG: | 5.5 |
| F: | 2.75 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | T: | 0.875 |
| D: | 2.06 | L: | 4.45 in |
| BD: | 3.88 | G: | 1.38 |
| U: | 0.625 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.597 | Output Diameter (in): | 0.875 in |
| Model Code: | HM218 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 14 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Motor Frame Size: | 48CZ | Assembly: | HM-1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

