How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | F: | 2.75 |
| G: | 1.38 | LM: | 6.7 |
| C: | 5.75 in | AD: | 4.73 |
| L: | 4.45 in | AJ: | 5.88 |
| BD: | 5.88 | AG: | 5.5 |
| AE1: | 0.49 | AE2: | 0.28 |
| D: | 2.06 | AK: | 4.5 |
| BF: | 0.41 | T: | 0.875 |
| I: | 3.24 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| U: | 0.625 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.597 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Bore Code: | 14 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

