Grove Gear HM218-30-2-1.000-140TC
Part #:HM218-30-2-1.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | G: | 1.38 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 1.44 in | AJ: | 5.88 |
| C: | 5.75 in | D: | 2.06 |
| I: | 3.24 in | AD: | 4.73 |
| L: | 4.45 in | AE1: | 0.49 |
| B: | 5.19 | BE: | 0.38 in |
| AE2: | 0.28 | BD: | 5.88 |
| T: | 1 | F: | 2.75 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.597 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

