Grove Gear HM218-30-2-1.000-140TC-L2
Part #:HM218-30-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AE1: | 0.49 |
| B: | 5.19 | C: | 5.75 in |
| AG: | 5.5 | LM: | 6.7 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | V: | 1.44 in |
| BD: | 5.88 | AJ: | 5.88 |
| U: | 0.625 in | F: | 2.75 |
| BE: | 0.38 in | T: | 1 |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 4.73 | D: | 2.06 |
| AE2: | 0.28 |
Technical Specifications
| Model Code: | HM218 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.597 | Ratio: | 30:1 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

