How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | I: | 3.24 in |
| T: | 1 | L: | 4.45 in |
| BE: | 0.38 in | D: | 2.06 |
| AJ: | 3.75 | LM: | 6.26 |
| BD: | 3.88 | AG: | 5.5 |
| BF: | 0.28 | C: | 5.75 in |
| AD: | 4.73 | AK: | 3 |
| AE2: | 0.28 | B: | 5.19 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| G: | 1.38 | V: | 1.44 in |
| U: | 0.625 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Thrust Rating - output shaft: | 1144 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 0.597 |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 48CZ |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

