How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| BD: | 5.88 | D: | 2.06 |
| BE: | 0.38 in | AD: | 4.73 |
| I: | 3.24 in | F: | 2.75 |
| AG: | 5.5 | B: | 5.19 |
| L: | 4.45 in | AJ: | 5.88 |
| U: | 0.625 in | G: | 1.38 |
| BF: | 0.41 | C: | 5.75 in |
| LM: | 6.7 | T: | 1 |
| V: | 1.44 in | AE2: | 0.28 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.597 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.000 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

