Grove Gear HM218-30-2-1.000-56C-L1
Part #:HM218-30-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | AG: | 5.5 |
| V: | 1.44 in | D: | 2.06 |
| BD: | 5.88 | C: | 5.75 in |
| LM: | 6.7 | AJ: | 5.88 |
| AK: | 4.5 | I: | 3.24 in |
| T: | 1 | AE2: | 0.28 |
| BE: | 0.38 in | AD: | 4.73 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| B: | 5.19 | BF: | 0.41 |
| U: | 0.625 in | F: | 2.75 |
| G: | 1.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 16 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.597 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

