Grove Gear HM218-30-2-1.000-56C-L2
Part #:HM218-30-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| B: | 5.19 | BF: | 0.41 |
| F: | 2.75 | U: | 0.625 in |
| AE1: | 0.49 | AG: | 5.5 |
| LM: | 6.7 | V: | 1.44 in |
| C: | 5.75 in | G: | 1.38 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | I: | 3.24 in |
| T: | 1 | D: | 2.06 |
| L: | 4.45 in | AD: | 4.73 |
| AE2: | 0.28 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.597 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | HM-2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

