Grove Gear HM218-30-2-1.000-56C-L9
Part #:HM218-30-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | L: | 4.45 in |
| BD: | 5.88 | AJ: | 5.88 |
| AD: | 4.73 | AG: | 5.5 |
| T: | 1 | AE2: | 0.28 |
| BE: | 0.38 in | I: | 3.24 in |
| LM: | 6.7 | U: | 0.625 in |
| G: | 1.38 | AK: | 4.5 |
| V: | 1.44 in | BF: | 0.41 |
| D: | 2.06 | F: | 2.75 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| B: | 5.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output RPM: | 58.3 |
| Assembly: | HM-2 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.597 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

