How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | T: | 0.625 |
| AE2: | 0.28 | V: | 1.44 in |
| L: | 4.45 in | AK: | 3 |
| F: | 2.75 | G: | 1.38 |
| AD: | 4.73 | U: | 0.625 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | C: | 5.75 in |
| BD: | 3.88 | LM: | 6.26 |
| AG: | 5.5 | B: | 5.19 |
| AE1: | 0.49 | BE: | 0.38 in |
| BF: | 0.28 |
Technical Specifications
| Model Code: | HM218 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Input HP @ 1750 RPM: | 0.597 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

