How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | D: | 2.06 |
| AE2: | 0.28 | F: | 2.75 |
| V: | 1.44 in | AG: | 5.5 |
| BD: | 3.88 | B: | 5.19 |
| AE1: | 0.49 | T: | 0.625 |
| I: | 3.24 in | AK: | 3 |
| LM: | 6.26 | L: | 4.45 in |
| AJ: | 3.75 | G: | 1.38 |
| C: | 5.75 in | BE: | 0.38 in |
| BF: | 0.28 | AD: | 4.73 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Bore Code: | 10 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.597 | Model Code: | HM218 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

