How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AK: | 4.5 |
| BE: | 0.38 in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| AE2: | 0.28 | BF: | 0.41 |
| F: | 2.75 | AJ: | 5.88 |
| BD: | 5.88 | AD: | 4.73 |
| LM: | 6.7 | L: | 4.45 in |
| T: | 0.625 | D: | 2.06 |
| AG: | 5.5 | AE1: | 0.49 |
| I: | 3.24 in | U: | 0.625 in |
| V: | 1.44 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM218 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.597 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

