How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| F: | 2.75 | B: | 5.19 |
| V: | 1.44 in | C: | 5.75 in |
| AE1: | 0.49 | L: | 4.45 in |
| G: | 1.38 | U: | 0.625 in |
| BE: | 0.38 in | LM: | 6.7 |
| BF: | 0.41 | T: | 0.625 |
| AE2: | 0.28 | D: | 2.06 |
| AD: | 4.73 | AG: | 5.5 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 30:1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.597 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.625 in | Model Code: | HM218 |
| Ratio: | 30:1 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

