How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | D: | 2.06 |
| AE2: | 0.28 | U: | 0.625 in |
| LM: | 6.26 | AE1: | 0.49 |
| B: | 5.19 | BD: | 3.88 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | V: | 1.44 in |
| AK: | 3 | L: | 4.45 in |
| AD: | 4.73 | AG: | 5.5 |
| I: | 3.24 in | AJ: | 3.75 |
| C: | 5.75 in | T: | 0.688 |
| G: | 1.38 |
Technical Specifications
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Output Diameter (in): | 0.688 in | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.597 |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM218 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 48CZ |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 11 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

