How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 3.24 in |
| U: | 0.625 in | L: | 4.45 in |
| AE1: | 0.49 | F: | 2.75 |
| D: | 2.06 | LM: | 6.7 |
| C: | 5.75 in | BF: | 0.41 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | AK: | 4.5 |
| AG: | 5.5 | G: | 1.38 |
| V: | 1.44 in | T: | 0.75 |
| AE2: | 0.28 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.597 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Bore Code: | 12 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

