How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | L: | 4.45 in |
| U: | 0.625 in | AD: | 4.73 |
| C: | 5.75 in | AJ: | 3.75 |
| AE1: | 0.49 | BF: | 0.28 |
| B: | 5.19 | V: | 1.44 in |
| I: | 3.24 in | T: | 0.75 |
| BE: | 0.38 in | F: | 2.75 |
| AE2: | 0.28 | D: | 2.06 |
| AG: | 5.5 | BD: | 3.88 |
| Center Distance (in): | 1.75 in | LM: | 6.26 |
| G: | 1.38 |
Technical Specifications
| Center Distance (in): | 1.75 | Bore Code: | 12 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.597 | Motor Frame Size: | 48CZ |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

