How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | V: | 1.44 in |
| AG: | 5.5 | D: | 2.06 |
| AE2: | 0.28 | BF: | 0.28 |
| F: | 2.75 | BD: | 3.88 |
| LM: | 6.26 | AE1: | 0.49 |
| C: | 5.75 in | BE: | 0.38 in |
| B: | 5.19 | I: | 3.24 in |
| U: | 0.625 in | T: | 0.75 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | AK: | 3 |
| AJ: | 3.75 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 12 | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.597 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

