How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | D: | 2.06 |
| C: | 5.75 in | BF: | 0.41 |
| LM: | 6.7 | T: | 0.75 |
| BD: | 5.88 | G: | 1.38 |
| L: | 4.45 in | F: | 2.75 |
| I: | 3.24 in | AE2: | 0.28 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 5.5 | AE1: | 0.49 |
| B: | 5.19 | AJ: | 5.88 |
| V: | 1.44 in | U: | 0.625 in |
| AD: | 4.73 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.597 |
| Bore Code: | 12 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Model Code: | HM218 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

