Grove Gear HM218-30-2-.750-56C-L2
Part #:HM218-30-2-.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | F: | 2.75 |
| G: | 1.38 | AD: | 4.73 |
| T: | 0.75 | AE2: | 0.28 |
| AJ: | 5.88 | D: | 2.06 |
| B: | 5.19 | I: | 3.24 in |
| U: | 0.625 in | BE: | 0.38 in |
| BD: | 5.88 | AE1: | 0.49 |
| L: | 4.45 in | AG: | 5.5 |
| LM: | 6.7 | AK: | 4.5 |
| V: | 1.44 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 12 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.597 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

