Grove Gear HM218-30-2-.750-56C-L3
Part #:HM218-30-2-.750-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | T: | 0.75 |
| AK: | 4.5 | I: | 3.24 in |
| C: | 5.75 in | BF: | 0.41 |
| G: | 1.38 | U: | 0.625 in |
| B: | 5.19 | LM: | 6.7 |
| AJ: | 5.88 | AE1: | 0.49 |
| AG: | 5.5 | BD: | 5.88 |
| D: | 2.06 | L: | 4.45 in |
| V: | 1.44 in | F: | 2.75 |
| BE: | 0.38 in | AD: | 4.73 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 12 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 0.597 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

