Grove Gear HM218-30-2-.750-56C-L4
Part #:HM218-30-2-.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AG: | 5.5 |
| LM: | 6.7 | F: | 2.75 |
| L: | 4.45 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| T: | 0.75 | C: | 5.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| B: | 5.19 | AK: | 4.5 |
| D: | 2.06 | U: | 0.625 in |
| V: | 1.44 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.28 |
| AE1: | 0.49 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Ratio: | 30:1 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.597 | Ratio Range: | 30:1 |
| Bore Code: | 12 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | HM218 | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

