Grove Gear HM218-30-2-.750-56C-L9
Part #:HM218-30-2-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | LM: | 6.7 |
| I: | 3.24 in | AJ: | 5.88 |
| V: | 1.44 in | T: | 0.75 |
| BD: | 5.88 | AG: | 5.5 |
| AK: | 4.5 | C: | 5.75 in |
| L: | 4.45 in | AE2: | 0.28 |
| AE1: | 0.49 | F: | 2.75 |
| BF: | 0.41 | G: | 1.38 |
| B: | 5.19 | BE: | 0.38 in |
| U: | 0.625 in | AD: | 4.73 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.597 |
| Motor Frame Size: | 56C | Model Code: | HM218 |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Bore Code: | 12 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

