How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AE2: | 0.28 | F: | 2.75 |
| BF: | 0.41 | T: | 0.875 |
| U: | 0.625 in | AD: | 4.73 |
| AG: | 5.5 | BE: | 0.38 in |
| D: | 2.06 | G: | 1.38 |
| B: | 5.19 | L: | 4.45 in |
| AK: | 4.5 | C: | 5.75 in |
| LM: | 6.7 | V: | 1.44 in |
| BD: | 5.88 | AE1: | 0.49 |
| I: | 3.24 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 0.597 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Bore Code: | 14 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

