Grove Gear HM218-30-2-.875-140TC-L4
Part #:HM218-30-2-.875-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 6.7 |
| AD: | 4.73 | T: | 0.875 |
| AJ: | 5.88 | AK: | 4.5 |
| U: | 0.625 in | C: | 5.75 in |
| BD: | 5.88 | D: | 2.06 |
| V: | 1.44 in | G: | 1.38 |
| AE2: | 0.28 | I: | 3.24 in |
| AG: | 5.5 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| F: | 2.75 | L: | 4.45 in |
| AE1: | 0.49 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.597 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 30:1 | Output Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Bore Code: | 14 |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

