Grove Gear HM218-30-2-.875-140TC-L9
Part #:HM218-30-2-.875-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | BD: | 5.88 |
| B: | 5.19 | G: | 1.38 |
| AJ: | 5.88 | AG: | 5.5 |
| D: | 2.06 | LM: | 6.7 |
| C: | 5.75 in | V: | 1.44 in |
| AE2: | 0.28 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| U: | 0.625 in | F: | 2.75 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AE1: | 0.49 | I: | 3.24 in |
| T: | 0.875 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.597 | Gear Type: | Worm |
| Bore Code: | 14 | Output Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

