How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.44 in |
| LM: | 6.7 | AE1: | 0.49 |
| C: | 5.75 in | U: | 0.625 in |
| D: | 2.06 | BD: | 5.88 |
| AD: | 4.73 | B: | 5.19 |
| G: | 1.38 | T: | 0.875 |
| AG: | 5.5 | BF: | 0.41 |
| AJ: | 5.88 | F: | 2.75 |
| I: | 3.24 in | L: | 4.45 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 |
Technical Specifications
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.597 | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Bore Code: | 14 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 487 in/lbs |

