How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | F: | 2.75 |
| L: | 4.45 in | C: | 5.75 in |
| LM: | 6.7 | U: | 0.625 in |
| D: | 2.06 | AG: | 5.5 |
| BE: | 0.38 in | V: | 1.44 in |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 4.73 | AE2: | 0.28 |
| I: | 3.24 in | AE1: | 0.49 |
| AJ: | 5.88 | T: | 1 |
| BD: | 5.88 | B: | 5.19 |
| G: | 1.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Model Code: | HM218 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.469 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

