How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AK: | 3 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | U: | 0.625 in |
| AG: | 5.5 | B: | 5.19 |
| AE2: | 0.28 | BF: | 0.28 |
| V: | 1.44 in | AE1: | 0.49 |
| F: | 2.75 | D: | 2.06 |
| BE: | 0.38 in | T: | 1 |
| BD: | 3.88 | L: | 4.45 in |
| C: | 5.75 in | AD: | 4.73 |
| LM: | 6.26 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Motor Frame Size: | 48CZ |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.469 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

