Grove Gear HM218-40-1-1.000-48CZ-L1
Part #:HM218-40-1-1.000-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | T: | 1 |
| BD: | 3.88 | U: | 0.625 in |
| C: | 5.75 in | AJ: | 3.75 |
| I: | 3.24 in | F: | 2.75 |
| AD: | 4.73 | LM: | 6.26 |
| L: | 4.45 in | V: | 1.44 in |
| D: | 2.06 | B: | 5.19 |
| AG: | 5.5 | BE: | 0.38 in |
| AE2: | 0.28 | BF: | 0.28 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AK: | 3 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Output RPM: | 43.8 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Model Code: | HM218 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

