Grove Gear HM218-40-1-1.000-48CZ-L2
Part #:HM218-40-1-1.000-48CZ-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AG: | 5.5 |
| AJ: | 3.75 | BD: | 3.88 |
| AE2: | 0.28 | L: | 4.45 in |
| T: | 1 | D: | 2.06 |
| B: | 5.19 | AK: | 3 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | U: | 0.625 in |
| G: | 1.38 | AE1: | 0.49 |
| V: | 1.44 in | I: | 3.24 in |
| AD: | 4.73 | C: | 5.75 in |
| LM: | 6.26 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Assembly: | HM-1 | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.469 | Output Diameter (in): | 1.000 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

